IESNA:LM-63-2002
[TEST]P976175
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34460)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]12SR-LD2-16-C-UNV-L835-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 1x2 1600LM PACKAGE 80CRI 3500K CURVED REFLECTOR TROFFER
[LAMP] 3500K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.10A 12.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]1664.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 2.0000 0.0000
1.000 1 12.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
585.5 592.7 585.5 573.0 567.6 571.2 562.0 540.5 531.5 529.7 
504.6 488.4 479.5 456.1 438.2 422.0 398.7 378.9 355.6 332.3 
312.5 287.4 260.5 235.3 210.2 183.1 161.6 140.0 118.5 96.9 
79.0 62.8 46.7 34.1 21.5 10.8 0.0 
585.5 569.4 527.9 513.6 515.4 504.6 497.4 493.8 488.4 477.7 
468.7 456.1 440.0 425.6 407.7 391.5 375.3 359.2 339.4 319.7 
303.5 283.8 265.8 247.9 228.1 212.0 194.0 175.9 158.0 143.6 
125.7 107.7 89.8 68.2 46.7 21.5 0.0 
585.5 536.9 522.5 517.2 520.7 527.9 535.1 531.5 533.3 529.7 
529.7 517.2 510.0 492.0 477.7 454.3 436.4 414.8 387.9 371.8 
350.2 328.7 303.5 285.6 262.3 242.5 222.8 203.0 179.5 156.2 
134.6 113.1 89.8 66.4 43.1 19.7 0.0 
585.5 526.1 526.1 531.5 545.9 554.8 565.8 571.2 576.6 578.4 
578.4 562.0 551.3 533.3 513.6 488.4 461.5 438.2 404.1 380.7 
357.4 330.5 307.1 282.0 260.5 235.3 210.2 184.9 163.3 140.0 
118.5 98.7 77.2 55.6 35.9 14.4 0.0 
585.5 522.5 522.5 535.1 549.5 560.2 574.8 587.3 596.3 585.5 
589.1 585.5 565.8 551.3 526.1 499.2 472.3 441.8 413.0 384.3 
361.0 330.5 305.3 285.6 256.9 231.7 212.0 181.3 159.8 136.4 
114.9 95.1 73.6 55.6 34.1 14.4 0.0 
